These P-style cable clamps are intended for cable arrangement and management. They securely retain and guide cables to a surface, giving the appearance of being neat and orderly. These are vinyl coated, which provides a more durable solution for vibration protection, as well as electrical insulation and corrosion resistance.
It is simple to install by screwing them into the surface, reducing the possibility of cable movement or damage.Available in 14 sizes to accommodate various bundle diameters. It has many uses, including automotive, industrial, and electrical installations.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Hole Diameter | Maximum Compatible Cable Diameter | Overall Width | View | |
---|---|---|---|---|---|---|---|
$1.4721 - $1.5496 | Request the lead time here |
Fixed
|
0.205 in
5.2 mm
|
1.126 in
28.6 mm
|
0.5 in
12.7 mm
|
||
$1.0242 - $1.1348 | 577 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
||
$0.8966 - $0.9438 | 5 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||
$0.9771 - $1.0827 | 6 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
$1.1424 - $1.2658 | 5 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.874 in
22.2 mm
|
0.5 in
12.7 mm
|
||
$1.0781 - $1.1348 | 9 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.563 in
14.3 mm
|
0.374 in
9.5 mm
|
||
$0.6203 - $0.6874 | 9 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
||
$0.7881 - $0.8732 | 11 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
||
$0.8966 - $0.9438 | Request the lead time here |
Fixed
|
0.205 in
5.2 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
$1.6994 - $1.7888 | 8 In stock |
Fixed
|
0.205 in
5.2 mm
|
1 in
25.4 mm
|
0.5 in
12.7 mm
|
||
$1.4768 - $1.5545 | 6 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.752 in
19.1 mm
|
0.5 in
12.7 mm
|
||
$1.6451 - $1.8229 | 2665 In stock |
Fixed
|
0.205 in
5.2 mm
|
1.252 in
31.8 mm
|
0.5 in
12.7 mm
|
||
$1.4768 - $1.5545 | 10 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.689 in
17.5 mm
|
0.5 in
12.7 mm
|
||
$0.9229 - $1.0226 | 6 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.437 in
11.1 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.