Menu Search

Cable Clamps - U, Adhesive Mount

In production

These U-shaped Cable Clamps are a quick, easy, and practical solution to securely insert wires, cables, and cords in almost any surface. The open ends enable easy insertion and withdrawal of cables as needed, making them suitable for areas with limited space.

It features an adhesive backing that allows it to adhere to any surface more securely, making wires, cables, and cords more secure and preventing slipping. Their design makes them long-lasting while resisting corrosion, vibration, and abrasion with time.

They are easy to install and can be mounted on surfaces that cannot be accessed with tools. These clamps can be used in various applications, including cars, electrical cords, data centres, workstations, etc.

Material: PVCColour: BlackMaterial Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
2 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
$0.4493 - $0.4977 Request the lead time here
Black
PVC
Adhesive
$0.4159 - $0.4609 Request the lead time here
Black
PVC
Adhesive
Cable Clamp - U, Adhesive Mount - 4.4 mm PVC Black

UC-2-RT

Price Range
$0.4977 - $0.4493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Maximum Operating Temperature
    50 °C
Cable Clamp - U, Adhesive Mount - 10.7 mm PVC Black

UC-6-RT

Price Range
$0.4609 - $0.4159

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Mounting Method
    Adhesive
  • Maximum Operating Temperature
    50 °C