Menu Search

Cable Glands - Straight/Brass

In stock

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
$111.6853 - $205.7361 Request the lead time here
Standard
M16
Natural
$6.4352 - $7.1304 Request the lead time here
Standard
PG21
Natural
$3.5884 - $3.9761 Request the lead time here
Standard
M16
Natural
$12.2263 - $22.5222 Request the lead time here
Standard
1
Natural
$583.1809 - $646.1837 Request the lead time here
Standard
M63
Natural
$205.958 - $228.2084 Request the lead time here
Standard
M32
Natural
$3.0934 - $3.4276 Request the lead time here
Standard
PG7
Natural
$4.7952 - $5.3132 Request the lead time here
Standard
PG13.5
Natural
$28.9832 - $53.3902 Request the lead time here
Standard
M50
Natural
$46.3692 - $85.4169 Request the lead time here
Standard
M63
Natural
$143.4202 - $264.1952 Request the lead time here
Standard
M20
Natural
$13.4602 - $24.7951 Request the lead time here
Standard
PG29
Natural
$5.3745 - $5.9551 Request the lead time here
Standard
M20
Natural
$14.5879 - $26.8728 Request the lead time here
Standard
M32
Natural
  • of 2
Cable Gland - Compatible Cable Diameter Range 4.5 - 10.0 mm | 0.177 - 0.394 in ; Mounting Thread Length 5.0 mm | 0.197 in ; Natural

551787

Price Range
$205.7361 - $111.6853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    10.0 mm
Natural Brass Cable Gland - Thread Size PG21; Compatible Cable Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in; Mounting Thread Length 8.0 mm | 0.315 in

490677

Price Range
$7.1304 - $6.4352

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    18.0 mm
Natural Brass Cable Gland - Thread Size M16; Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in; Mounting Thread Length 8.0 mm | 0.315 in

490690

Price Range
$3.9761 - $3.5884

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    6.0 mm
Natural Brass Cable Gland - Thread Size 1; Compatible Cable Diameter Range 18.0 - 25.0 mm | 0.709 - 0.984 in; Mounting Thread Length 13.0 mm | 0.512 in

490709

Price Range
$22.5222 - $12.2263

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    25.0 mm
Cable Gland - Compatible Cable Diameter Range 34.0 - 48.0 mm | 1.339 - 1.89 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Natural

551793

Price Range
$646.1837 - $583.1809

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    48.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 21.0 mm | 0.512 - 0.827 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Natural

551790

Price Range
$228.2084 - $205.958

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    21.0 mm
Natural Brass Cable Gland - Thread Size PG7; Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in; Mounting Thread Length 7.0 mm | 0.276 in

490668

Price Range
$3.4276 - $3.0934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    5.0 mm
Natural Brass Cable Gland - Thread Size PG13.5; Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in; Mounting Thread Length 7.0 mm | 0.276 in

490674

Price Range
$5.3132 - $4.7952

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    9.0 mm
Natural Brass Cable Gland - Thread Size M50; Compatible Cable Diameter Range 25.0 - 31.0 mm | 0.984 - 1.22 in; Mounting Thread Length 13.0 mm | 0.512 in

490700

Price Range
$53.3902 - $28.9832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    31.0 mm
Natural Brass Cable Gland - Thread Size M63; Compatible Cable Diameter Range 37.0 - 44.0 mm | 1.457 - 1.732 in; Mounting Thread Length 10.5 mm | 0.413 in

490701

Price Range
$85.4169 - $46.3692

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    44.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 13.0 mm | 0.236 - 0.512 in ; Mounting Thread Length 6.0 mm | 0.236 in ; Natural

551788

Price Range
$264.1952 - $143.4202

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    13.0 mm
Natural Brass Cable Gland - Thread Size PG29; Compatible Cable Diameter Range 18.0 - 25.0 mm | 0.709 - 0.984 in; Mounting Thread Length 9.0 mm | 0.354 in

490679

Price Range
$24.7951 - $13.4602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    25.0 mm
Natural Brass Cable Gland - Thread Size M20; Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in; Mounting Thread Length 6.5 mm | 0.256 in

490692

Price Range
$5.9551 - $5.3745

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    9.0 mm
Natural Brass Cable Gland - Thread Size M32; Compatible Cable Diameter Range 18.0 - 25.0 mm | 0.709 - 0.984 in; Mounting Thread Length 10.0 mm | 0.394 in

490695

Price Range
$26.8728 - $14.5879

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    25.0 mm