Menu Search

Cable Sleeves - Thermal Protection

In production

Thermal Protection sleeves protect against temperature and abrasion. Suitable for use between 196 degrees C up to +350 degrees C.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter Nominal Inside Diameter View
$1,488.7602 - $1,649.5958 Request the lead time here
8.0 mm
16.0 mm
12.0 mm
$3,185.4046 - $3,529.5342 Request the lead time here
20.0 mm
39.0 mm
30.0 mm
$643.9177 - $713.4823 Request the lead time here
5.0 mm
8.0 mm
6.0 mm
$1,097.656 - $1,216.2394 Request the lead time here
6.0 mm
10.0 mm
8.0 mm
$3,779.695 - $4,188.0277 Request the lead time here
30.0 mm
52.0 mm
40.0 mm
$2,268.7173 - $2,513.8143 Request the lead time here
14.0 mm
26.0 mm
20.0 mm
$1,930.7588 - $2,139.3449 Request the lead time here
10.0 mm
20.0 mm
15.0 mm
$2,824.4457 - $3,129.5796 Request the lead time here
18.0 mm
33.0 mm
25.0 mm
$4,549.8649 - $5,041.4015 Request the lead time here
40.0 mm
65.0 mm
50.0 mm
$1,266.6842 - $1,403.5282 Request the lead time here
7.0 mm
13.0 mm
10.0 mm
$531.3574 - $588.7617 Request the lead time here
1.0 mm
4.0 mm
3.0 mm
N/A Nominal Inside Diameter - 12.0 mm | 0.472 in Compatible Cable Diameter Range - 8.0 - 16.0 mm | 0.315 - 0.63 in Roll Length - 30.5 m | 100.066 ft Natural

900369

Price Range
$1,649.5958 - $1,488.7602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Sold Per
    Roll
  • Maximum Compatible Cable Diameter
    16.0 mm
  • Minimum Compatible Cable Diameter
    8.0 mm
  • Nominal Inside Diameter
    12.0 mm
N/A Nominal Inside Diameter - 30.0 mm | 1.181 in Compatible Cable Diameter Range - 20.0 - 39.0 mm | 0.787 - 1.535 in Roll Length - 30.5 m | 100.066 ft Natural

900373

Price Range
$3,529.5342 - $3,185.4046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Sold Per
    Roll
  • Maximum Compatible Cable Diameter
    39.0 mm
  • Minimum Compatible Cable Diameter
    20.0 mm
  • Nominal Inside Diameter
    30.0 mm
N/A Nominal Inside Diameter - 6.0 mm | 0.236 in Compatible Cable Diameter Range - 5.0 - 8.0 mm | 0.197 - 0.315 in Roll Length - 30.5 m | 100.066 ft Natural

900366

Price Range
$713.4823 - $643.9177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Sold Per
    Roll
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Minimum Compatible Cable Diameter
    5.0 mm
  • Nominal Inside Diameter
    6.0 mm
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Compatible Cable Diameter Range - 6.0 - 10.0 mm | 0.236 - 0.394 in Roll Length - 30.5 m | 100.066 ft Natural

900367

Price Range
$1,216.2394 - $1,097.656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Sold Per
    Roll
  • Maximum Compatible Cable Diameter
    10.0 mm
  • Minimum Compatible Cable Diameter
    6.0 mm
  • Nominal Inside Diameter
    8.0 mm
N/A Nominal Inside Diameter - 40.0 mm | 1.575 in Compatible Cable Diameter Range - 30.0 - 52.0 mm | 1.181 - 2.047 in Roll Length - 30.5 m | 100.066 ft Natural

900374

Price Range
$4,188.0277 - $3,779.695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Sold Per
    Roll
  • Maximum Compatible Cable Diameter
    52.0 mm
  • Minimum Compatible Cable Diameter
    30.0 mm
  • Nominal Inside Diameter
    40.0 mm
N/A Nominal Inside Diameter - 20.0 mm | 0.787 in Compatible Cable Diameter Range - 14.0 - 26.0 mm | 0.551 - 1.024 in Roll Length - 30.5 m | 100.066 ft Natural

900371

Price Range
$2,513.8143 - $2,268.7173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Sold Per
    Roll
  • Maximum Compatible Cable Diameter
    26.0 mm
  • Minimum Compatible Cable Diameter
    14.0 mm
  • Nominal Inside Diameter
    20.0 mm
N/A Nominal Inside Diameter - 15.0 mm | 0.591 in Compatible Cable Diameter Range - 10.0 - 20.0 mm | 0.394 - 0.787 in Roll Length - 30.5 m | 100.066 ft Natural

900370

Price Range
$2,139.3449 - $1,930.7588

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Sold Per
    Roll
  • Maximum Compatible Cable Diameter
    20.0 mm
  • Minimum Compatible Cable Diameter
    10.0 mm
  • Nominal Inside Diameter
    15.0 mm
N/A Nominal Inside Diameter - 25.0 mm | 0.984 in Compatible Cable Diameter Range - 18.0 - 33.0 mm | 0.709 - 1.299 in Roll Length - 30.5 m | 100.066 ft Natural

900372

Price Range
$3,129.5796 - $2,824.4457

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Sold Per
    Roll
  • Maximum Compatible Cable Diameter
    33.0 mm
  • Minimum Compatible Cable Diameter
    18.0 mm
  • Nominal Inside Diameter
    25.0 mm
N/A Nominal Inside Diameter - 50.0 mm | 1.969 in Compatible Cable Diameter Range - 40.0 - 65.0 mm | 1.575 - 2.559 in Roll Length - 30.5 m | 100.066 ft Natural

900375

Price Range
$5,041.4015 - $4,549.8649

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Sold Per
    Roll
  • Maximum Compatible Cable Diameter
    65.0 mm
  • Minimum Compatible Cable Diameter
    40.0 mm
  • Nominal Inside Diameter
    50.0 mm
N/A Nominal Inside Diameter - 10.0 mm | 0.394 in Compatible Cable Diameter Range - 7.0 - 13.0 mm | 0.276 - 0.512 in Roll Length - 30.5 m | 100.066 ft Natural

900368

Price Range
$1,403.5282 - $1,266.6842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Sold Per
    Roll
  • Maximum Compatible Cable Diameter
    13.0 mm
  • Minimum Compatible Cable Diameter
    7.0 mm
  • Nominal Inside Diameter
    10.0 mm
N/A Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 4.0 mm | 0.039 - 0.157 in Roll Length - 30.5 m | 100.066 ft Natural

900365

Price Range
$588.7617 - $531.3574

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Sold Per
    Roll
  • Maximum Compatible Cable Diameter
    4.0 mm
  • Minimum Compatible Cable Diameter
    1.0 mm
  • Nominal Inside Diameter
    3.0 mm