Menu Search

Cam Levers - Threaded Insert

In production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
9 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Body Diameter Mount Type Thread Length Overall Height View
$97.5291 - $108.0654 Request the lead time here
M8
30.0 mm
Internal Thread
15.0 mm
$64.8181 - $71.8206 Request the lead time here
M6
19.0 mm
Internal Thread
10.0 mm
$72.5387 - $80.3753 Request the lead time here
M6
25.0 mm
Internal Thread
12.0 mm
$60.1593 - $66.6585 Request the lead time here
M5
19.0 mm
Internal Thread
10.0 mm
$85.2463 - $94.4557 Request the lead time here
M10
30.0 mm
Internal Thread
15.0 mm
$77.3746 - $85.7337 Request the lead time here
M8
25.0 mm
Internal Thread
12.0 mm
$10.0189 - $18.456 Request the lead time here
M6
15.0 mm
Insert
38.0 mm
$9.4196 - $17.352 Request the lead time here
M8
15.0 mm
Insert
38.0 mm
$9.4154 - $17.3442 Request the lead time here
M5
12.0 mm
Insert
29.0 mm
Cam Lever - Body Diameter - 30.0 mm | 1.181 in ; Thread Size - M8 ; ;

1220709

Price Range
$108.0654 - $97.5291

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    30.0 mm
  • Thread Length
    15.0 mm
Cam Lever - Body Diameter - 19.0 mm | 0.748 in ; Thread Size - M6 ; ;

1220725

Price Range
$71.8206 - $64.8181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    19.0 mm
  • Thread Length
    10.0 mm
Cam Lever - Body Diameter - 25.0 mm | 0.984 in ; Thread Size - M6 ; ;

1220733

Price Range
$80.3753 - $72.5387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Thread Length
    12.0 mm
Cam Lever - Body Diameter - 19.0 mm | 0.748 in ; Thread Size - M5 ; ;

1220717

Price Range
$66.6585 - $60.1593

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    19.0 mm
  • Thread Length
    10.0 mm
Cam Lever - Body Diameter - 30.0 mm | 1.181 in ; Thread Size - M10 ; ;

1220701

Price Range
$94.4557 - $85.2463

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    30.0 mm
  • Thread Length
    15.0 mm
Cam Lever - Body Diameter - 25.0 mm | 0.984 in ; Thread Size - M8 ; ;

1220741

Price Range
$85.7337 - $77.3746

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Thread Length
    12.0 mm
Cam Lever - Body Diameter - 15.0 mm | 0.591 in ; Thread Size - M6 ; Overall Height - 38.0 mm | 1.496 in ;

496359

Price Range
$18.456 - $10.0189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Insert
  • Body Diameter
    15.0 mm
  • Overall Height
    38.0 mm
Cam Lever - Body Diameter - 15.0 mm | 0.591 in ; Thread Size - M8 ; Overall Height - 38.0 mm | 1.496 in ;

496365

Price Range
$17.352 - $9.4196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Insert
  • Body Diameter
    15.0 mm
  • Overall Height
    38.0 mm
Cam Lever - Body Diameter - 12.0 mm | 0.472 in ; Thread Size - M5 ; Overall Height - 29.0 mm | 1.142 in ;

496354

Price Range
$17.3442 - $9.4154

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mount Type
    Insert
  • Body Diameter
    12.0 mm
  • Overall Height
    29.0 mm