Menu Search

Cam Lever - Body Diameter - 30.0 mm | 1.181 in ; Thread Size - M8 ; ;

Item code:

1220709

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 9 $104.9179
10 - 49 $99.672
50 + $94.6885
Standard pack: 2

Order in multiple of 2

Total price

$209.84

2 x $104.9179

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material Die Cast Zinc
Mount Type Internal Thread

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us