Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Polyamide (PA), Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Bright Chrome, E-Coat, Powder Coating, Chrome Plating and Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Lock Type View
$19.4034 - $35.7432 Request the lead time here
18.5 mm
45.0 mm
Chrome Plated
Master Key
$5.1938 - $5.7549 Request the lead time here
$5.936 - $6.5773 Request the lead time here
$19.5997 - $36.1045 Request the lead time here
45.0 mm
$7.4791 - $8.2871 Request the lead time here
45.0 mm
$7.4793 - $8.2873 Request the lead time here
45.0 mm
$3.1762 - $3.5193 Request the lead time here
23.5 mm
Bright Chrome
Keyed Alike
$3.392 - $3.7584 Request the lead time here
47.0 mm
E-Coat
Keyed Alike
$2.8683 - $3.1782 Request the lead time here
9.0 mm
13.0 mm
Powder Coating
Keyed to Differ
$9.3046 - $10.3098 Request the lead time here
39.0 mm
E-Coat
Number Lock
$7.4793 - $8.2873 Request the lead time here
8.5 mm
45.0 mm
No Finish
Keyed Alike
$13.0689 - $24.0743 Request the lead time here
45.0 mm
$9.963 - $18.3528 Request the lead time here
45.0 mm
$9.6631 - $10.707 Request the lead time here
45.0 mm
$6.2326 - $6.9059 Request the lead time here
$8.6266 - $9.5586 Request the lead time here
45.0 mm
$13.3809 - $24.649 Request the lead time here
45.0 mm
$14.8677 - $27.388 47 In stock
45.0 mm
$10.4114 - $11.5362 50 In stock
45.0 mm
$6.6638 - $7.3837 Request the lead time here
45.0 mm
  • of 5
Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Key Operated Handle; Master Key; Silver

063110437E

Price Range
$35.7432 - $19.4034

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    18.0 mm
  • Housing Height
    20.0 mm
  • Latch Style
    Cam Latch
  • Lock Type
    Master Key
Key Latch - ; ; Die Cast Zinc Alloy

05070230E

Price Range
$5.7549 - $5.1938

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch - ; ; ;

05010210E

Price Range
$6.5773 - $5.936

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Keyed Different 45.0 mm 18.5 mm Die Cast Zinc Alloy

063113237E

Price Range
$36.1045 - $19.5997

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

063110533E

Price Range
$8.2871 - $7.4791

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Euro Key 45.0 mm 14.5 mm Die Cast Zinc Alloy

063110539E

Price Range
$8.2873 - $7.4793

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch - Keyed Alike; Cam Length 23.5 mm | 0.925 in; Natural ; Zinc Alloy

20030377

Price Range
$3.5193 - $3.1762

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    23.5 mm
  • Grip Length
    25.0 mm
  • Housing Height
    33.0 mm
  • Diameter
    22.0 mm
  • Latch Style
    Cam Latch
Key Latch - Keyed Alike; Cam Length 47.0 mm | 1.85 in; Black ; Zinc Alloy

20030551

Price Range
$3.7584 - $3.392

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    47.0 mm
  • Grip Length
    18.0 mm
  • Housing Height
    27.7 mm
  • Diameter
    28.0 mm
  • Latch Style
    Cam Latch
Key Latch - Keyed to Differ; Cam Length 13.0 mm | 0.512 in; Black ; Zinc Alloy

20030834

Price Range
$3.1782 - $2.8683

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    13.0 mm
  • Grip Length
    9.0 mm
  • Diameter
    15.0 mm
  • Latch Style
    Cam Latch
  • Lock Type
    Keyed to Differ
Key Latch - Number lock; Cam Length 39.0 mm | 1.535 in; Black ; Zinc Alloy

20030841

Price Range
$10.3098 - $9.3046

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    39.0 mm
  • Grip Length
    20.4 mm
  • Housing Height
    27.0 mm
  • Diameter
    37.8 mm
  • Latch Style
    Cam Latch
Key Latch - Maximum Grip - 8.5 mm | 0.335 in; Key Operated Handle; Euro Key (5333); Black

063120561E

Price Range
$8.2873 - $7.4793

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    8.0 mm
  • Housing Height
    20.0 mm
  • Latch Style
    Cam Latch
  • Lock Type
    Keyed Alike
Key Latch Master Key 45.0 mm 8.5 mm Die Cast Zinc Alloy

063110461E

Price Range
$24.0743 - $13.0689

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Keyed Different 45.0 mm 14.5 mm Die Cast Zinc Alloy

063113239E

Price Range
$18.3528 - $9.963

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Master Key 45.0 mm 14.5 mm Die Cast Zinc Alloy

063120439E

Price Range
$10.707 - $9.6631

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch - ; ; ;

05010530E

Price Range
$6.9059 - $6.2326

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
Key Latch Keyed Different 45.0 mm 20.5 mm Die Cast Zinc Alloy

063113230E

Price Range
$9.5586 - $8.6266

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Euro Key 45.0 mm 8.5 mm Die Cast Zinc Alloy

063200561E

Price Range
$24.649 - $13.3809

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Euro Key 45.0 mm 8.5 mm Die Cast Zinc Alloy

063110561E

Price Range
$27.388 - $14.8677

Stock Levels
47 In stock
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Master Key 45.0 mm 26.5 mm Die Cast Zinc Alloy

063110434E

Price Range
$11.5362 - $10.4114

Stock Levels
50 In stock
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Euro Key 45.0 mm 20.5 mm Die Cast Zinc Alloy

063200530E

Price Range
$7.3837 - $6.6638

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy