Pull Tab Hose Plugs are designed to plug and seal hose ends. They have ribs that ensure a tight fit when plugging hydraulic lines without straining them. It features a high tensile strength, toughness, and flexibility.
The inside centrally located pull tab enables simple plug insertion and removal, making it a hassle-free alternative. Furthermore, the tapered form allows for the plugging of numerous interior diameters. This plug's snug fit and secure seal effectively prevent dust, dirt, and other impurities from entering the hose, protecting internal components and guaranteeing optimal performance. Commonly used for construction, automotive, and agricultural applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Head Diameter | View | |
|---|---|---|---|---|---|
| $0.2196 - $0.4045 | Request the lead time here |
|
0.709 in
18.0 mm
|
||
| $0.2871 - $0.5289 | Request the lead time here |
|
1.122 in
28.5 mm
|
||
| $0.1435 - $0.2644 | Request the lead time here |
|
0.433 in
11.0 mm
|
||
| $0.2534 - $0.4666 | Request the lead time here |
|
0.846 in
21.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue