Menu Search

Male Clamping Handle - Thread Size - M5 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

Item code:

466005

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $1.834
50 - 99 $1.048
100 + $0.9956
Standard pack: 10

Order in multiple of 10

Total price

$18.34

10 x $1.834

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Style Angled Arm
Material Nylon
Full Material Glass Filled Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us