Menu Search

Clamping Levers - Tapered Handle/Threaded Stud

In stock

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
17 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Button Color Thread Length Handle Style Handle Radius View
$1.5602 - $2.874 Request the lead time here
M8
Black
Nylon
Orange
40.0 mm
Angled Arm
65.0 mm
$1.0254 - $1.889 Request the lead time here
M5
Black
Nylon
Orange
20.0 mm
Angled Arm
43.0 mm
$34.4326 - $63.4285 Request the lead time here
M10
Black
32.0 mm
$26.1577 - $48.1853 Request the lead time here
M8
Black
25.0 mm
$30.5639 - $56.3019 Request the lead time here
M8
Black
50.0 mm
$51.0112 - $93.9682 Request the lead time here
M12
Black
50.0 mm
$28.1721 - $29.6549 Request the lead time here
M8
Black
32.0 mm
$54.3734 - $100.1616 Request the lead time here
M12
Black
63.0 mm
$1.0691 - $1.9694 Request the lead time here
M6
Black
Nylon
Orange
20.0 mm
Angled Arm
43.0 mm
$1.5126 - $2.7865 40 In stock
M8
Black
Nylon
Orange
30.0 mm
Angled Arm
65.0 mm
$25.3664 - $26.7015 Request the lead time here
M8
Black
20.0 mm
$36.0934 - $66.4878 Request the lead time here
M10
Black
40.0 mm
$19.8103 - $36.4928 Request the lead time here
M6
Black
20.0 mm
$32.1087 - $59.1475 Request the lead time here
M10
Black
20.0 mm
$48.4607 - $89.2698 Request the lead time here
M12
Black
40.0 mm
$45.4921 - $83.8014 Request the lead time here
M12
Black
32.0 mm
$20.7378 - $21.8293 Request the lead time here
M6
Black
32.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Glass Filled Nylon 6/6

466008

Price Range
$2.874 - $1.5602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M5 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466005

Price Range
$1.889 - $1.0254

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 78.0 mm | 3.071 in ; Thread Length - 32.0 mm | 1.26 in ; Full Material - Die Cast Zinc

493892

Price Range
$63.4285 - $34.4326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    15.7 mm
  • Handle Height
    58.0 mm
  • Handle Length
    78.0 mm
  • Thread Length
    32.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 25.0 mm | 0.984 in ; Full Material - Die Cast Zinc

493887

Price Range
$48.1853 - $26.1577

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Height
    50.0 mm
  • Handle Length
    65.0 mm
  • Thread Length
    25.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 50.0 mm | 1.969 in ; Full Material - Die Cast Zinc

493890

Price Range
$56.3019 - $30.5639

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Height
    50.0 mm
  • Handle Length
    65.0 mm
  • Thread Length
    50.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 92.0 mm | 3.622 in ; Thread Length - 50.0 mm | 1.969 in ; Full Material - Die Cast Zinc

493896

Price Range
$93.9682 - $51.0112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    18.5 mm
  • Handle Height
    69.0 mm
  • Handle Length
    92.0 mm
  • Thread Length
    50.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 32.0 mm | 1.26 in ; Full Material - Die Cast Zinc

493888

Price Range
$29.6549 - $28.1721

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Height
    50.0 mm
  • Handle Length
    65.0 mm
  • Thread Length
    32.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 108.0 mm | 4.252 in ; Thread Length - 63.0 mm | 2.48 in ; Full Material - Die Cast Zinc

493897

Price Range
$100.1616 - $54.3734

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    22.7 mm
  • Handle Height
    79.0 mm
  • Handle Length
    108.0 mm
  • Thread Length
    63.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466006

Price Range
$1.9694 - $1.0691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 30.0 mm | 1.181 in ; Full Material - Glass Filled Nylon 6/6

466007

Price Range
$2.7865 - $1.5126

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Die Cast Zinc

493886

Price Range
$26.7015 - $25.3664

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Height
    50.0 mm
  • Handle Length
    65.0 mm
  • Thread Length
    20.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 78.0 mm | 3.071 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Die Cast Zinc

493893

Price Range
$66.4878 - $36.0934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    15.7 mm
  • Handle Height
    58.0 mm
  • Handle Length
    78.0 mm
  • Thread Length
    40.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 42.0 mm | 1.654 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Die Cast Zinc

493884

Price Range
$36.4928 - $19.8103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    9.7 mm
  • Handle Height
    37.0 mm
  • Handle Length
    42.0 mm
  • Thread Length
    20.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 78.0 mm | 3.071 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Die Cast Zinc

493891

Price Range
$59.1475 - $32.1087

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    15.7 mm
  • Handle Height
    58.0 mm
  • Handle Length
    78.0 mm
  • Thread Length
    20.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 92.0 mm | 3.622 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Die Cast Zinc

493895

Price Range
$89.2698 - $48.4607

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    18.5 mm
  • Handle Height
    69.0 mm
  • Handle Length
    92.0 mm
  • Thread Length
    40.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 92.0 mm | 3.622 in ; Thread Length - 32.0 mm | 1.26 in ; Full Material - Die Cast Zinc

493894

Price Range
$83.8014 - $45.4921

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    18.5 mm
  • Handle Height
    69.0 mm
  • Handle Length
    92.0 mm
  • Thread Length
    32.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 42.0 mm | 1.654 in ; Thread Length - 32.0 mm | 1.26 in ; Full Material - Die Cast Zinc

493885

Price Range
$21.8293 - $20.7378

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    9.7 mm
  • Handle Height
    37.0 mm
  • Handle Length
    42.0 mm
  • Thread Length
    32.0 mm