Menu Search

Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 30.0 mm | 1.181 in ; Full Material - Glass Filled Nylon 6/6

Item code:

466007

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $2.7054
50 - 99 $1.546
100 + $1.4686
Standard pack: 10

Order in multiple of 10

Total price

$27.05

10 x $2.7054

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Style Angled Arm
Material Nylon
Full Material Glass Filled Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us