Menu Search

Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Glass Filled Nylon 6/6

Item code:

466008

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $2.7903
50 - 99 $1.5945
100 + $1.5148
Standard pack: 10

Order in multiple of 10

Total price

$27.90

10 x $2.7903

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Style Angled Arm
Material Nylon
Full Material Glass Filled Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us