Menu Search

Male Clamping Handle - Thread Size - M10 ; Handle Length - 83.0 mm | 3.268 in ; Thread Length - 30.0 mm | 1.181 in ; Full Material - Glass Filled Nylon 6/6

Item code:

466305

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $8.3668
10 - 49 $4.781
50 + $4.542
Standard pack: 10

Order any quantity

Total price

$8.37

1 x $8.3668

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Style Angled Arm
Material Nylon
Full Material Glass Filled Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us