Menu Search

Male Clamping Handle - Thread Size - M5 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 10.0 mm | 0.394 in ; Full Material - Glass Filled Nylon 6/6

Item code:

466672

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $5.0736
10 - 49 $2.8992
50 + $2.7542
Standard pack: 10

Order in multiple of 10

Total price

$5.07

1 x $5.0736

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Style Angled Arm
Material Nylon
Full Material Glass Filled Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us