Menu Search

Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 25.0 mm | 0.984 in ; Full Material - Die Cast Zinc

Item code:

493887

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $46.7819
10 - 49 $26.7326
50 + $25.3959
Standard pack: 10

Order in multiple of 10

Total price

$46.78

1 x $46.7819

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Style Angled Arm
Material Die Cast Zinc
Full Material Die Cast Zinc

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us