Menu Search

Male Clamping Handle - Thread Size - M10 ; Handle Length - 78.0 mm | 3.071 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Die Cast Zinc

Item code:

493893

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call customer service at 1800 377 111 or email sales@essentracomponents.com.au
Standard pack: 10

Order in multiple of 10

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Style Angled Arm
Material Die Cast Zinc
Full Material Die Cast Zinc

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us