Menu Search

Compression Latches - Adjustable/Wing Knob

In stock

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Grip Finish Key Type View
$23.4629 - $25.9977 Request the lead time here
58.0 mm
3402120003E $23.4629 - $25.9977 Request the lead time here
85.0 mm
$15.8773 - $17.5926 Request the lead time here
85.0 mm
$23.6999 - $26.2603 Request the lead time here
85.0 mm
$23.6999 - $26.2603 Request the lead time here
58.0 mm
$12.5495 - $13.9053 Request the lead time here
72.0 mm
$23.4629 - $25.9977 Request the lead time here
72.0 mm
$23.4629 - $25.9977 Request the lead time here
72.0 mm
$29.9846 - $33.2238 Request the lead time here
72.0 mm
$29.9846 - $33.2238 Request the lead time here
58.0 mm
$13.2523 - $14.684 50 In stock
85.0 mm
$23.4629 - $25.9977 Request the lead time here
72.0 mm
$23.4629 - $25.9977 Request the lead time here
58.0 mm
$29.9846 - $33.2238 Request the lead time here
58.0 mm
$23.4629 - $25.9977 Request the lead time here
58.0 mm
$29.9846 - $33.2238 Request the lead time here
85.0 mm
$23.4629 - $25.9977 Request the lead time here
85.0 mm
$29.9846 - $33.2238 Request the lead time here
58.0 mm
CH751 Key
Compression Cam Latch - ; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in;

3402120001E

Price Range
$25.9977 - $23.4629

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    58.0 mm
  • Colour
    Black
Compression Cam Latch - ; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in;

3402120003E

Price Range
$25.9977 - $23.4629

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    85.0 mm
  • Colour
    Black
Compression Cam Latch - ; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in;

3402120703E

Price Range
$17.5926 - $15.8773

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    85.0 mm
  • Colour
    Black
Compression Cam Latch - ; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in;

3404120003E

Price Range
$26.2603 - $23.6999

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    85.0 mm
  • Colour
    Black
Compression Cam Latch - ; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in;

3404120001E

Price Range
$26.2603 - $23.6999

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    58.0 mm
  • Colour
    Black
Compression Cam Latch - ; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in;

3404120002E

Price Range
$13.9053 - $12.5495

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    72.0 mm
  • Colour
    Black
Compression Cam Latch - ; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in;

3402120002E

Price Range
$25.9977 - $23.4629

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    25.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    72.0 mm
  • Colour
    Black
Compression Cam Latch - ; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in;

3404110002E

Price Range
$25.9977 - $23.4629

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    72.0 mm
  • Colour
    Natural
Compression Cam Latch - ; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in;

3404110702E

Price Range
$33.2238 - $29.9846

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    72.0 mm
  • Colour
    Natural
Compression Cam Latch - ; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in;

3402110701E

Price Range
$33.2238 - $29.9846

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    58.0 mm
  • Colour
    Natural
Compression Cam Latch - ; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in;

3402110003E

Price Range
$14.684 - $13.2523

Stock Levels
50 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    85.0 mm
  • Colour
    Natural
Compression Cam Latch - ; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in;

3402110002E

Price Range
$25.9977 - $23.4629

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    33.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    72.0 mm
  • Colour
    Natural
Compression Cam Latch - ; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in;

3402110001E

Price Range
$25.9977 - $23.4629

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    58.0 mm
  • Colour
    Natural
Compression Cam Latch - ; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in;

3404110701E

Price Range
$33.2238 - $29.9846

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    58.0 mm
  • Colour
    Natural
Compression Cam Latch - ; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in;

3404110001E

Price Range
$25.9977 - $23.4629

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    58.0 mm
  • Colour
    Natural
Compression Cam Latch - ; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in;

3402110703E

Price Range
$33.2238 - $29.9846

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    85.0 mm
  • Colour
    Natural
Compression Cam Latch - ; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in;

3404110003E

Price Range
$25.9977 - $23.4629

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    85.0 mm
  • Colour
    Natural
N/A - CH751 Key; ;Maximum Grip - 58.0 mm | 2.283 in

3404120701E

Price Range
$33.2238 - $29.9846

Stock Levels
Request the lead time here
Attributes
  • Head Height
    26.0 mm
  • Housing Height
    32.0 mm
  • Maximum Grip
    58.0 mm
  • Colour
    Black
  • Key Type
    CH751 Key