Menu Search

Compression Latches - Adjustable

In stock

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
173 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Mounting Orientation Latch Material Key Type Maximum Compatible Door Thickness View
$153.3829 - $282.5474 Request the lead time here
Stainless Steel
$26.1219 - $48.1193 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Tubular Key
18.0 mm
$21.6645 - $39.9083 Request the lead time here
$19.0485 - $35.0894 Request the lead time here
$153.3829 - $282.5474 Request the lead time here
Stainless Steel
$19.0485 - $35.0894 Request the lead time here
$19.241 - $35.4439 Request the lead time here
$24.4892 - $45.1119 Request the lead time here
$12.9691 - $14.3702 Request the lead time here
$25.8123 - $47.549 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Double Bit Key
18.0 mm
$19.241 - $35.4439 Request the lead time here
$19.0485 - $35.0894 Request the lead time here
$28.7393 - $52.9409 Request the lead time here
$12.8547 - $14.2434 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Tubular Key
18.0 mm
$143.7965 - $264.8882 Request the lead time here
Stainless Steel
$19.0485 - $35.0894 Request the lead time here
$23.5014 - $43.2923 Request the lead time here
$28.3844 - $52.2873 Request the lead time here
$29.7509 - $54.8043 Request the lead time here
$19.0485 - $35.0894 Request the lead time here
  • of 9
Compression Cam Latch - ; ;

0404403702E

Price Range
$282.5474 - $153.3829

Stock Levels
Request the lead time here
Attributes
  • Material
    316 Stainless Steel
  • Latch Material
    Stainless Steel
  • Certification
    IP65
Compression Cam Latch - Tubular Key; Maximum Grip : 85.0 mm | 3.346 in; Steel

0402129303E

Price Range
$48.1193 - $26.1219

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coating
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zamak
Compression Cam Latch - ; ;

0402116803E

Price Range
$39.9083 - $21.6645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Latch Slotted 40.0 - 57.0 mm Die Cast Zinc

0402124201E

Price Range
$35.0894 - $19.0485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - ; ;

0402402802E

Price Range
$282.5474 - $153.3829

Stock Levels
Request the lead time here
Attributes
  • Material
    316 Stainless Steel
  • Latch Material
    Stainless Steel
  • Certification
    IP65
Compression Cam Latch - ; ;

0404123701E

Price Range
$35.0894 - $19.0485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - ; ;

0402126803E

Price Range
$35.4439 - $19.241

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - ; ;

0402122803E

Price Range
$45.1119 - $24.4892

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - ; ;

0402124202E

Price Range
$14.3702 - $12.9691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - Double Bit Key; Maximum Grip : 58.0 mm | 2.283 in; Steel

0402121301E

Price Range
$47.549 - $25.8123

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zamak
Compression Latch 8.0 mm Hexagonal 40.0 - 57.0 mm Die Cast Zinc

0402126801E

Price Range
$35.4439 - $19.241

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - ; ;

0402124203E

Price Range
$35.0894 - $19.0485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Latch Wing Knob 67.5 - 85.0 mm Die Cast Zinc

0402129403E

Price Range
$52.9409 - $28.7393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - Tubular Key; Maximum Grip : 58.0 mm | 2.283 in; Steel

0402129301E

Price Range
$14.2434 - $12.8547

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coating
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zamak
Compression Cam Latch - ; ;

0402403702E

Price Range
$264.8882 - $143.7965

Stock Levels
Request the lead time here
Attributes
  • Material
    316 Stainless Steel
  • Latch Material
    Stainless Steel
  • Certification
    IP65
Compression Cam Latch - ; ;

0404123703E

Price Range
$35.0894 - $19.0485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Latch 7.0 mm Triangle 40.0 - 57.0 mm Die Cast Zinc

0402123701E

Price Range
$43.2923 - $23.5014

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - ; ;

0404122702E

Price Range
$52.2873 - $28.3844

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - ; ;

0404121303E

Price Range
$54.8043 - $29.7509

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65
Compression Cam Latch - ; ;

0402114202E

Price Range
$35.0894 - $19.0485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc
  • Certification
    IP65