Menu Search

Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 51.0 mm | 2.008 in ; Leaf Thickness - 2.0 mm | 0.079 in; Stainless Steel

Item code:

493552

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call customer service at 1800 377 111 or email sales@essentracomponents.com.au
Standard pack: 2

Order in multiple of 2

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hinge Type Drilled Hinge
Material Stainless Steel
Mounting Hole Depression Countersunk
Leaf Thickness 2.0 mm
Maximum Thickness 8.5 mm
Overall Length 1016.0 mm
Overall Width 51.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us