Menu Search

Dual Material Gasket

In production

Dual Material Gasket features an adhesive, high-bond taped profile. This allows the gasket to be easily and instantly fixed and creates a permanent attachment that is not intended to be removed. The range features Dense Strip and Extruded Sponge Strip options.

These gaskets provide sealing and edge protection. They are most commonly used in industrial and automotive applications. They are an ideal choice in areas of high dynamic uses that are exposed to rigorous daily demands.

When applied on metal sheet they offer resistance against vibrations, ingress of humidity and dirt. They also provide an additional seal to enclosure boxes.

Tolerances ISO 3302-1 1996 Class E-2/E-3

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
6 results
Product SKUs information
Item Code Price range Availability Overall Width Overall Height View
$186.6498 - $206.8143 Request the lead time here
$208.5196 - $231.0466 Request the lead time here
$4.3264 - $4.7938 Request the lead time here
$2.5093 - $2.7804 Request the lead time here
$3.2015 - $3.5474 Request the lead time here
$4.6725 - $5.1773 Request the lead time here
Bubble Gasket - EPDM Solid ; ; Overall Height - 18.9 mm | 0.744 in ; Dual Hard

551824

Price Range
$206.8143 - $186.6498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    EPDM Solid
  • Type
    Dual Hard
Bubble Gasket - EPDM Solid ; ; Overall Height - 12.2 mm | 0.48 in ; Dual Hard

551825

Price Range
$231.0466 - $208.5196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    EPDM Solid
  • Type
    Dual Hard
Sealing Gasket -Overall Height - 8.5 mm | 0.335 in; Overall Width - 13.0 mm | 0.512 in; Black; EPDM

20037383

Price Range
$4.7938 - $4.3264

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Priced Per
    Metre
Sealing Gasket -Overall Height - 10.0 mm | 0.394 in; Overall Width - 7.0 mm | 0.276 in; Black; EPDM

20037468

Price Range
$2.7804 - $2.5093

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Priced Per
    Metre
Sealing Gasket -Overall Height - 9.5 mm | 0.374 in; Overall Width - 12.0 mm | 0.472 in; Black; EPDM

20037291

Price Range
$3.5474 - $3.2015

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Priced Per
    Metre
Sealing Gasket -Overall Height - 12.0 mm | 0.472 in; Overall Width - 15.4 mm | 0.606 in; Black; EPDM

20037390

Price Range
$5.1773 - $4.6725

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Priced Per
    Metre