Menu Search

Fan Mounts

In production

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Shape Material Fan Size Mounting Method View
$0.3106 - $0.5722 Request the lead time here
Silicone Rubber
$4.7247 - $8.7035 Request the lead time here
Round
Steel
150.0 mm
Screw On
$2.0931 - $3.8557 Request the lead time here
Round
Steel
80.0 mm
Screw On
$0.1623 - $0.299 Request the lead time here
TPE
$0.1592 - $0.2934 Request the lead time here
TPE
$1.4994 - $2.762 Request the lead time here
Round
Steel
40.0 mm
Screw On
$1.7962 - $3.3087 Request the lead time here
Round
Steel
60.0 mm
Screw On
$1.9523 - $3.5965 Request the lead time here
Round
Steel
92.0 mm
Screw On
$0.1635 - $0.3013 Request the lead time here
TPE
$0.1623 - $0.2989 Request the lead time here
TPE
$1.5698 - $2.8918 Request the lead time here
Round
Steel
25.0 mm
Screw On
$0.1642 - $0.3026 Request the lead time here
TPE
$2.5115 - $4.6265 Request the lead time here
Round
Steel
120.0 mm
Screw On
$0.1391 - $0.2563 Request the lead time here
TPE
$1.8837 - $3.4701 Request the lead time here
Round
Steel
50.0 mm
Screw On
Multi Panel Elastomer Fan Mount - 50.0 mm | 1.969 in

FMMS-2

Price Range
$0.5722 - $0.3106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Material
    Silicone Rubber
  • Material Flammability Standard
    UL94 V-0
Metal Screw Mount Fan Guard

MFGC-150

Price Range
$8.7035 - $4.7247

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Material
    Steel
  • Mounting Method
    Screw On
  • Shape
    Round
  • Distance Between Fixing Holes
    161.8 mm
Metal Screw Mount Fan Guard

MFGC-80

Price Range
$3.8557 - $2.0931

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Material
    Steel
  • Mounting Method
    Screw On
  • Shape
    Round
  • Distance Between Fixing Holes
    71.5 mm
Rigid Fan Mount -

SDFM-5-B

Price Range
$0.299 - $0.1623

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Hole Diameter
    4.0 mm
  • Material Flammability Standard
    UL94 V-0
Rigid Fan Mount -

SDFM-1-B

Price Range
$0.2934 - $0.1592

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Hole Diameter
    4.4 mm
  • Material Flammability Standard
    UL94 V-0
Metal Screw Mount Fan Guard

MFGC-40

Price Range
$2.762 - $1.4994

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Material
    Steel
  • Mounting Method
    Screw On
  • Shape
    Round
  • Distance Between Fixing Holes
    32.0 mm
Metal Screw Mount Fan Guard

MFGC-60

Price Range
$3.3087 - $1.7962

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Material
    Steel
  • Mounting Method
    Screw On
  • Shape
    Round
  • Distance Between Fixing Holes
    49.5 mm
Metal Screw Mount Fan Guard

MFGC-92

Price Range
$3.5965 - $1.9523

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Material
    Steel
  • Mounting Method
    Screw On
  • Shape
    Round
  • Distance Between Fixing Holes
    82.5 mm
Rigid Fan Mount -

SDFM-6-B

Price Range
$0.3013 - $0.1635

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Hole Diameter
    4.0 mm
  • Material Flammability Standard
    UL94 V-0
Rigid Fan Mount -

SDFM-2-B

Price Range
$0.2989 - $0.1623

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Hole Diameter
    4.4 mm
  • Material Flammability Standard
    UL94 V-0
Metal Screw Mount Fan Guard

MFGC-25

Price Range
$2.8918 - $1.5698

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Material
    Steel
  • Mounting Method
    Screw On
  • Shape
    Round
  • Distance Between Fixing Holes
    10.5 mm
Rigid Fan Mount -

SDFM-3-B

Price Range
$0.3026 - $0.1642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Hole Diameter
    4.4 mm
  • Material Flammability Standard
    UL94 V-0
Metal Screw Mount Fan Guard

MFGC-120

Price Range
$4.6265 - $2.5115

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Material
    Steel
  • Mounting Method
    Screw On
  • Shape
    Round
  • Distance Between Fixing Holes
    104.8 mm
Rigid Fan Mount -

SDFM-4-B

Price Range
$0.2563 - $0.1391

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Elastomer
  • Material
    TPE
  • Hole Diameter
    3.5 mm
  • Material Flammability Standard
    UL94 V-0
Metal Screw Mount Fan Guard

MFGC-50

Price Range
$3.4701 - $1.8837

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Material
    Steel
  • Mounting Method
    Screw On
  • Shape
    Round
  • Distance Between Fixing Holes
    42.0 mm