Menu Search

Fibre Clips

In production

Fibre Clips are used in fibre optic installations to secure and organize fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. Some clips are designed to hold two cables, while others can simultaneously hold up to 16 cables. In addition, due to its size, each slot can have more or fewer cables, and it is possible to split the slots.

They are easy to install and remove, and you can choose Fibre Clips with different mounting methods: Push in, Clip, Screw, and Adhesive. Used for applications in telecommunication cabinets, data centres, manufacturing, and industrial.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Number of Positions Overall Length Overall Width Mounting Method View
$3.1721 - $3.3391 Request the lead time here
26.5 mm
14.75 mm
Clip in;Adhesive
Fibre Clip - Clip in;Adhesive ; ; Overall Height 4.8 mm | 0.189 in ;

EFA04-02-ASS

Price Range
$3.3391 - $3.1721

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Mounting Method
    Clip in;Adhesive
  • Overall Height
    4.8 mm
  • Overall Length
    26.5 mm