Menu Search

Finned Stud Caps

In stock

Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.

It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.

  • Material: LDPE
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Stud Size Maximum Compatible Stud Size Overall Height View
$0.1981 - $0.365 Request the lead time here
19.0 mm
22.0 mm
$0.0755 - $0.139 394 In stock
9.0 mm
22.0 mm
$0.0608 - $0.1122 Request the lead time here
10.0 mm
$0.0676 - $0.1246 510 In stock
8.0 mm
$0.0597 - $0.11 Request the lead time here
9.02 mm
$0.1105 - $0.2035 Request the lead time here
22.0 mm
22.0 mm
$0.0514 - $0.0946 Request the lead time here
9.0 mm
22.0 mm
$0.0942 - $0.1735 Request the lead time here
19.0 mm
22.0 mm
$0.077 - $0.1419 Request the lead time here
13.0 mm
22.0 mm
$0.1259 - $0.2319 Request the lead time here
26.0 mm
30.0 mm
$0.1412 - $0.2601 Request the lead time here
30.0 mm
34.0 mm
Finned Stud Cap - Compatible Stud Size Range 17.0 - 19.0 mm | 0.669 - 0.748 in ; Overall Height 22.0 mm | 0.866 in ; Natural

466969

Price Range
$0.365 - $0.1981

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    22.0 mm
  • Maximum Compatible Stud Size
    19.0 mm
Finned Stud Cap - Compatible Stud Size Range 8.0 - 9.0 mm | 0.315 - 0.354 in ; Overall Height 22.0 mm | 0.866 in ; Natural

466965

Price Range
$0.139 - $0.0755

Stock Levels
394 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Overall Height
    22.0 mm
  • Maximum Compatible Stud Size
    9.0 mm
Finned Stud Cap - Compatible Stud Size Range 9.0 - 10.0 mm | 0.354 - 0.394 in ; ; Natural

10223

Price Range
$0.1122 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Maximum Compatible Stud Size
    10.0 mm
Finned Stud Cap - Compatible Stud Size Range 6.5 - 8.0 mm | 0.256 - 0.315 in ; ; Natural

10220

Price Range
$0.1246 - $0.0676

Stock Levels
510 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Maximum Compatible Stud Size
    8.0 mm
Finned Stud Cap - Compatible Stud Size Range 8.0 - 9.02 mm | 0.315 - 0.355 in ; ; Natural

10221

Price Range
$0.11 - $0.0597

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Maximum Compatible Stud Size
    9.02 mm
Finned Stud Cap - Compatible Stud Size Range 20.0 - 22.0 mm | 0.787 - 0.866 in ; Overall Height 22.0 mm | 0.866 in ; Natural

1461653

Price Range
$0.2035 - $0.1105

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Overall Height
    22.0 mm
  • Maximum Compatible Stud Size
    22.0 mm
Finned Stud Cap - Compatible Stud Size Range 8.0 - 9.0 mm | 0.315 - 0.354 in ; Overall Height 22.0 mm | 0.866 in ; Natural

1461648

Price Range
$0.0946 - $0.0514

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Overall Height
    22.0 mm
  • Maximum Compatible Stud Size
    9.0 mm
Finned Stud Cap - Compatible Stud Size Range 17.0 - 19.0 mm | 0.669 - 0.748 in ; Overall Height 22.0 mm | 0.866 in ; Natural

1461652

Price Range
$0.1735 - $0.0942

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Overall Height
    22.0 mm
  • Maximum Compatible Stud Size
    19.0 mm
Finned Stud Cap - Compatible Stud Size Range 11.0 - 13.0 mm | 0.433 - 0.512 in ; Overall Height 22.0 mm | 0.866 in ; Natural

1461650

Price Range
$0.1419 - $0.077

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Overall Height
    22.0 mm
  • Maximum Compatible Stud Size
    13.0 mm
Finned Stud Cap - Compatible Stud Size Range 24.0 - 26.0 mm | 0.945 - 1.024 in ; Overall Height 30.0 mm | 1.181 in ; Natural

1461654

Price Range
$0.2319 - $0.1259

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Overall Height
    30.0 mm
  • Maximum Compatible Stud Size
    26.0 mm
Finned Stud Cap - Compatible Stud Size Range 28.0 - 30.0 mm | 1.102 - 1.181 in ; Overall Height 34.0 mm | 1.339 in ; Natural

1474017

Price Range
$0.2601 - $0.1412

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Overall Height
    34.0 mm
  • Maximum Compatible Stud Size
    30.0 mm