Menu Search

Finned Stud Cap - Compatible Stud Size Range 9.0 - 10.0 mm | 0.354 - 0.394 in ; ; Natural

This finned stud cap is design to protect threaded and non threaded studs. The internal design is fitted with flexible fin providing a fitting diameter range of 9.0-10.0 mm.
Item code:

10223

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.1089
5000 - 24999 $0.0622
25000 + $0.0591
Standard pack: 5000

Order in multiple of 5000

Total price

$54.45

500 x $0.1089

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us