Menu Search

Fixing Plates & Rings

In stock

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
10 results
Product SKUs information
Item Code Price range Availability Ring Type View
$0.0627 - $0.0661 510 In stock
$0.0364 - $0.0383 1518 In stock
$0.0218 - $0.023 Request the lead time here
$0.0331 - $0.035 Request the lead time here
$0.0279 - $0.0294 Request the lead time here
$0.0485 - $0.051 1020 In stock
$0.0798 - $0.0839 Request the lead time here
$1.4521 - $1.609 Request the lead time here
$0.8622 - $0.9553 Request the lead time here
$4.2681 - $4.7293 Request the lead time here
Fixing Ring - Overall Depth - 3.5 mm | 0.138 in; Outside Diameter - 16.0 mm | 0.63 in; POM; Red

011110000505

Price Range
$0.0661 - $0.0627

Stock Levels
510 In stock
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    10.0 mm
Fixing Ring - Overall Depth - 3.0 mm | 0.118 in; Outside Diameter - 11.0 mm | 0.433 in; POM; Red

011106000505

Price Range
$0.0383 - $0.0364

Stock Levels
1518 In stock
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    6.0 mm
Fixing Ring - Overall Depth - 2.0 mm | 0.079 in; Outside Diameter - 6.0 mm | 0.236 in; POM; Red

011103000505

Price Range
$0.023 - $0.0218

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    3.0 mm
Fixing Ring - Overall Depth - 2.5 mm | 0.098 in; Outside Diameter - 9.0 mm | 0.354 in; POM; Red

011105000505

Price Range
$0.035 - $0.0331

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    5.0 mm
Fixing Ring - Overall Depth - 2.5 mm | 0.098 in; Outside Diameter - 7.5 mm | 0.295 in; POM; Red

011104000505

Price Range
$0.0294 - $0.0279

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    4.0 mm
Fixing Ring - Overall Depth - 3.0 mm | 0.118 in; Outside Diameter - 13.0 mm | 0.512 in; POM; Red

011108000505

Price Range
$0.051 - $0.0485

Stock Levels
1020 In stock
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    8.0 mm
Fixing Ring - Overall Depth - 4.0 mm | 0.157 in; Outside Diameter - 19.0 mm | 0.748 in; POM; Red

011112000505

Price Range
$0.0839 - $0.0798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Material
    POM
  • Shape
    Round
  • Accessory Type
    Fixing Ring
  • Fitting Diameter
    12.0 mm
Fixing Ring - Overall Depth - 7.0 mm | 0.276 in; Outside Diameter - 48.0 mm | 1.89 in; Die Cast Zinc; Natural

060A5E

Price Range
$1.609 - $1.4521

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Die Cast Zinc
  • Shape
    Oval
  • Accessory Type
    Fixing Device 2
  • Inside Diameter
    22.2 mm
Fixing Ring - Overall Depth - 3.5 mm | 0.138 in; Outside Diameter - 33.0 mm | 1.299 in; Spring Steel; Natural

060A3E

Price Range
$0.9553 - $0.8622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Spring Steel
  • Shape
    Round
  • Accessory Type
    Fixing Device 1
  • Fitting Diameter
    22.5 mm
Fixing Ring - Overall Depth - 21.5 mm | 0.846 in; Outside Diameter - 63.0 mm | 2.48 in; Steel; Natural

060A6E

Price Range
$4.7293 - $4.2681

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Steel
  • Shape
    Round
  • Accessory Type
    Spacer
  • Fitting Diameter
    22.2 mm