Menu Search

Flat Cable Clamp - Adhesive Mount, Top Lock

In production

These Flat Cable Clamps have a low profile and are a practical option for assuring flat wires in tight spaces, preventing them from tangling, being damaged, or causing tripping hazards.

The cable clamp's top lock mechanism maintains a solid grip on the flat cable. Even in high-vibration conditions, it keeps the wire from falling out or becoming loose. The adhesive mount function allows for simple installation on various surfaces, including walls, floors, and ceilings. It creates a strong and long-lasting bind, guaranteeing that the cable clamp remains securely attached over time.

With its adhesive base, it is simple to install. It eliminates the need for drilling or other hardware, making installation simple. Commonly used in applications in electrical installations, construction, industrial settings and data centres.

  • Material: PVC
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
$0.5764 - $0.6387 Request the lead time here
Black
$0.6852 - $0.7592 Request the lead time here
Black
$0.5986 - $0.6632 Request the lead time here
Black
Flat Cable Clip - Inside Width 12.7 mm | 0.5 in

FCC-4-3-RT

Price Range
$0.6387 - $0.5764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Inside Width
    12.7 mm
  • Material Flammability Standard
    UL94 V-0
Flat Cable Clip - Inside Width 50.8 mm | 2 in

FCC-16-3-RT

Price Range
$0.7592 - $0.6852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Inside Width
    50.8 mm
  • Material Flammability Standard
    UL94 V-0
Flat Cable Clip - Inside Width 25.4 mm | 1 in

FCC-8-3-RT

Price Range
$0.6632 - $0.5986

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Inside Width
    25.4 mm
  • Material Flammability Standard
    UL94 V-0