Menu Search

Flat Cable Clamp - Screw & Adhesive Mount, Split Arm

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: PA, Noryl, Nylon
  • Colour: Natural, Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-1

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
$0.737 - $0.8166 Request the lead time here
Natural
Adhesive
$0.609 - $0.641 Request the lead time here
Grey
Adhesive
$0.0648 - $0.0683 20 In stock
Natural
Screw
$0.2335 - $0.2458 10 In stock
Natural
Adhesive
$0.2488 - $0.262 Request the lead time here
Natural
Screw
Flat Cable Clip - ;

SFCC-8-01A-RT

Price Range
$0.8166 - $0.737

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Acrylic
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Adhesive
Flat Cable Clamp - Adhesive Mount, Side Mount Tension - UL94 V-1 ; Noryl

CFCC-8-5A-RT-GY

Price Range
$0.641 - $0.609

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Acrylic
  • Colour
    Grey
  • Material
    Noryl
  • Mounting Method
    Adhesive
  • Base Length
    27.0 mm
Flat Cable Clip - 6.4 mm | 0.252 in ;

SFCC-4-01

Price Range
$0.0683 - $0.0648

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Base Length
    17.1 mm
  • Full Material
    Polyamide
Flat Cable Clip - 6.4 mm | 0.252 in ;

SFCC-4-01A-RT

Price Range
$0.2458 - $0.2335

Stock Levels
10 In stock
Attributes
  • Adhesive Type
    Acrylic Adhesive/ PU Foam Tape/HDPE Liner
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    17.1 mm
Flat Cable Clip - 6.4 mm | 0.252 in ;

SFCC-8-01

Price Range
$0.262 - $0.2488

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Base Length
    25.4 mm
  • Full Material
    Polyamide