Menu Search

Flat Cable Clamp - Snap In, Low Profile

In stock

Snap-in Flat clamps have a hinged design to hold flat cables and wires in place securely. It offers stability and security for your applications. The low profile allows the clamp to sit flush against the surface it is being attached to, minimizing its visual impact and preventing it from getting in the way. Useful for applications where aesthetics and space are of importance.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
CFCCA-1-01 $0.199 - $0.2095 18 In stock
Natural
Push In
Flat Cable Clip - ; Maximum Panel Thickness - 0.7 mm | 0.028 in

CFCCA-1-01

Price Range
$0.2095 - $0.199

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Push In
  • Base Length
    14.3 mm
  • Compatible Hole Size
    4.7 mm