Menu Search

Natural PA Flat Washer - Inside Diameter 4.3 mm | 0.169 in; 12.0 mm | 0.472 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M4

A Round, Flat Washer made from Natural Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

032040100001

995 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.025
10000 + $0.0237
Standard pack: 1000

Order in multiple of 1000

Total price

$25.00

1000 x $0.025

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Washer Shape Round
Inside Diameter 4.3 mm
Outside Diameter 12.0 mm
Thickness 1.0 mm
Full Material Polyamide 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us