Quantity | Unit price |
---|---|
1000 - 4999 | $0.1591 |
5000 + | $0.1511 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Material Class | Plastic |
Washer Shape | Round |
Inside Diameter | 6.4 mm |
Inside Diameter | 0.252 in |
Outside Diameter | 30.0 mm |
Outside Diameter | 1.181 in |
Thickness | 3.0 mm |
Thickness | 0.118 in |
Full Material | Polyamide 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue