Quantity | Unit price |
---|---|
100 - 999 | $0.0406 |
1000 - 9999 | $0.0232 |
10000 + | $0.022 |
Colour | Black |
---|---|
Material | PA |
Washer Shape | Round |
Inside Diameter | 6.2 mm |
Inside Diameter | 0.244 in |
Outside Diameter | 12.0 mm |
Outside Diameter | 0.472 in |
Thickness | 1.0 mm |
Thickness | 0.039 in |
Full Material | Polyamide 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue