Menu Search

Flexible Cap - Inside Diameter - 3.9 mm | 0.154 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines. Attractive finished appearance that is ideal for finished applications.
Item code:

FCYJ-0039-013

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.1649
5000 - 24999 $0.0942
25000 + $0.0895
Standard pack: 5000

Order in multiple of 500

Total price

$82.45

500 x $0.1649

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyvinyl Chloride
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us