Menu Search

Flexible End Caps - Standard

In stock

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
210 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Inside Height Inside Diameter Compatible Thread Sizes (All) View
$0.0689 - $0.0763 3600 In stock
$0.0284 - $0.0315 1329 In stock
$0.0463 - $0.0513 Request the lead time here
$0.0603 - $0.0668 Request the lead time here
$0.0473 - $0.0558 Request the lead time here
$0.0412 - $0.0456 Request the lead time here
$0.0728 - $0.0806 Request the lead time here
$0.0284 - $0.0315 Request the lead time here
$0.0438 - $0.0485 Request the lead time here
$0.0586 - $0.0649 62 In stock
$0.0624 - $0.0691 Request the lead time here
$0.0463 - $0.0513 Request the lead time here
PT006-12Y $0.0489 - $0.0542 2691 In stock
$0.0412 - $0.0456 Request the lead time here
$0.0515 - $0.057 1500 In stock
$0.0438 - $0.0485 34700 In stock
$0.0568 - $0.063 Request the lead time here
$0.0753 - $0.0835 Request the lead time here
$0.0629 - $0.0697 Request the lead time here
$0.0895 - $0.1649 Request the lead time here
  • of 11
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 25.0 mm | 0.984 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-25Y

Price Range
$0.0763 - $0.0689

Stock Levels
3600 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 4.0 mm | 0.157 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT004-12Y

Price Range
$0.0315 - $0.0284

Stock Levels
1329 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 6.0 mm | 0.236 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT006-10Y

Price Range
$0.0513 - $0.0463

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-15Y

Price Range
$0.0668 - $0.0603

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-08Y

Price Range
$0.0558 - $0.0473

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 5.0 mm | 0.197 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT005-10Y

Price Range
$0.0456 - $0.0412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 30.0 mm | 1.181 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-30Y

Price Range
$0.0806 - $0.0728

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 4.8 mm | 0.189 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT004-15Y

Price Range
$0.0315 - $0.0284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 5.0 mm | 0.197 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT005-15Y

Price Range
$0.0485 - $0.0438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-12Y

Price Range
$0.0649 - $0.0586

Stock Levels
62 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 20.0 mm | 0.787 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-20Y

Price Range
$0.0691 - $0.0624

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 6.0 mm | 0.236 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT006-08Y

Price Range
$0.0513 - $0.0463

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 6.0 mm | 0.236 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT006-12Y

Price Range
$0.0542 - $0.0489

Stock Levels
2691 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 5.0 mm | 0.197 in ; Inside Height - 8.0 mm | 0.315 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT005-08Y

Price Range
$0.0456 - $0.0412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 6.0 mm | 0.236 in ; Inside Height - 15.0 mm | 0.591 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT006-15Y

Price Range
$0.057 - $0.0515

Stock Levels
1500 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 5.0 mm | 0.197 in ; Inside Height - 12.0 mm | 0.472 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT005-12Y

Price Range
$0.0485 - $0.0438

Stock Levels
34700 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 10.0 mm | 0.394 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-10Y

Price Range
$0.063 - $0.0568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 38.0 mm | 1.496 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-38Y

Price Range
$0.0835 - $0.0753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Standard Flexible End Cap - Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 22.0 mm | 0.866 in ; Temperature Range - -40 - 135 °C | -40 - 275 °F

PT007-22Y

Price Range
$0.0697 - $0.0629

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
Flexible Cap - Inside Diameter - 3.9 mm | 0.154 in ; Inside Height - 13.0 mm | 0.512 in; Yellow; PVC

FCYJ-0039-013

Price Range
$0.1649 - $0.0895

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Fitting Style
    Push Fit