Menu Search

Flexible Cap - Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 19.0 mm | 0.748 in; Yellow; PVC

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines. Attractive finished appearance that is ideal for finished applications.
Item code:

FCYJ-0095-019

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.2114
5000 - 24999 $0.1208
25000 + $0.1148
Standard pack: 5000

Order in multiple of 500

Total price

$105.70

500 x $0.2114

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyvinyl Chloride
Fitting Style Push Fit
Compatible Thread Standard BSP Threads
Compatible Thread Standard UNF Threads
Compatible Thread Standard Metric Threads

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us