Menu Search

Flexible Cap - Inside Diameter - 10.3 mm | 0.406 in ; Inside Height - 25.0 mm | 0.984 in; Yellow; PVC

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines. Attractive finished appearance that is ideal for finished applications.
Item code:

FCYJ-0103-025

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.2377
2500 - 12499 $0.1358
12500 + $0.1291
Standard pack: 2500

Order in multiple of 250

Total price

$59.43

250 x $0.2377

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyvinyl Chloride
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us