Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3101 - $0.3436 | Request the lead time here |
Red
|
PVC
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
|
||
| $0.1749 - $0.1939 | 13441 In stock |
Red
|
PVC
|
0.866 in
22.0 mm
|
0.551 in
14.0 mm
|
|
||
| $0.3787 - $0.4196 | Request the lead time here |
Red
|
PVC
|
0.315 in
8.0 mm
|
0.866 in
22.0 mm
|
|
||
| $0.2103 - $0.2331 | Request the lead time here |
Red
|
PVC
|
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
|
||
| $0.2032 - $0.2251 | 20 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
|
||
| $0.5211 - $0.5774 | Request the lead time here |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.945 in
24.0 mm
|
|
||
| $0.2936 - $0.347 | Request the lead time here |
Red
|
PVC
|
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
|
||
| $0.2641 - $0.2927 | 1743 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
|
||
| $0.73 - $0.8088 | Request the lead time here |
Red
|
PVC
|
0.591 in
15.0 mm
|
1.102 in
28.0 mm
|
|
||
| $0.5964 - $0.6608 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
1.299 in
33.0 mm
|
|
||
| $0.3637 - $0.403 | 600 In stock |
Red
|
PVC
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
|
||
| $0.3755 - $0.416 | Request the lead time here |
Black
|
PVC
|
0.315 in
8.0 mm
|
0.866 in
22.0 mm
|
|
||
| $0.0886 - $0.0982 | Request the lead time here |
Red
|
PVC
|
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
|
||
| $0.4377 - $0.4849 | Request the lead time here |
Red
|
PVC
|
0.866 in
22.0 mm
|
0.866 in
22.0 mm
|
|
||
| $0.1241 - $0.1375 | 533 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.354 in
9.0 mm
|
|
||
| $0.5618 - $0.6225 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
|
||
| PT010-25R | $0.1164 - $0.129 | 5700 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
|
|
| $0.4579 - $0.5074 | Request the lead time here |
Red
|
PVC
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
|
||
| $0.1266 - $0.1403 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
|
||
| $0.1444 - $0.16 | 5 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.433 in
11.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue