Menu Search

Knurled Knob - Thread Size - M6 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 6.0 mm | 0.236 in

Item code:

1219087

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 49 $3.2964
50 + $3.1315
Standard pack: 10

Order in multiple of 25

Total price

$82.41

25 x $3.2964

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Matt
Knob Material PA
Mount Type Male
Thread Material Zinc Plated Steel
Knob Full Material Polyamide Based Technopolymer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us