Quantity | Unit price |
---|---|
5 - 24 | $6.0166 |
25 - 49 | $3.438 |
50 + | $3.2661 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Finish | Matt |
Knob Material | PA |
Mount Type | Male |
Thread Material | Zinc Plated Steel |
Knob Diameter | 32.0 mm |
Knob Diameter | 1.26 in |
Knob Height | 13.0 mm |
Knob Height | 0.512 in |
Overall Height | 62.0 mm |
Overall Height | 2.441 in |
Stem Diameter | 17.0 mm |
Stem Diameter | 0.669 in |
Stem Height | 9.0 mm |
Stem Height | 0.354 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Knob Full Material | Polyamide Based Technopolymer |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.