Menu Search

Knurled Knob - Thread Size - M8 ; Thread Length - 50.0 mm | 1.969 in ; Knob Material - PA ; Stem Height - 12.5 mm | 0.492 in

Item code:

1219107

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $24.1668
10 - 49 $13.8096
50 + $13.1192
Standard pack: 10

Order in multiple of 10

Total price

$24.17

1 x $24.1668

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Matt
Knob Material PA
Mount Type Male
Thread Material Zinc Plated Steel
Knob Full Material High Resilience Polypropylene Based (PP) Technopolymer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us