Menu Search

Knurled Knob - Thread Size - M6 ; Thread Length - 16.0 mm | 0.63 in ; Knob Material - PP ; Stem Height - 11.5 mm | 0.453 in

Item code:

1219114

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $8.1538
10 - 49 $4.6593
50 + $4.4263
Standard pack: 1

Order in multiple of 1

Total price

$8.15

1 x $8.1538

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Material PP
Mount Type Male
Thread Material Zinc Plated Steel
Number of Lobes 34

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us