Menu Search

Knurled Knob - Thread Size - M6 ; Thread Length - 40.0 mm | 1.575 in ; Knob Material - PP ; Stem Height - 12.5 mm | 0.492 in

Item code:

1219122

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $11.0922
10 - 49 $6.3384
50 + $6.0215
Standard pack: 1

Order in multiple of 1

Total price

$11.09

1 x $11.0922

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Material PP
Mount Type Male
Thread Material Zinc Plated Steel
Number of Lobes 34

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us