Menu Search

Knurled Knob - Thread Size - M6 ; Thread Length - 30.0 mm | 1.181 in ; Knob Material - PA ; Stem Height - 30.0 mm | 1.181 in

Item code:

KTSR-23M06M30

20 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
50 - 499$3.2731
500 - 2499$1.8703
2500+$1.7769
Standard pack: 500

Order in multiple of 50

Total price

$163.66

50 x $3.2731

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Material PA
Mount Type Threaded Stud
Thread Material Steel
Knob Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us