Menu Search

Threaded Rod 1000.0 mm (L) M18 PA

This threaded rod is made from natural Nylon and is used in applications where a chemical resistant, insulating, light weight and non-magnetic solution is required.
Item code:

0060100000VR

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 $106.5128
25 - 124 $101.1872
125 + $96.1279
Standard pack: 5

Order any quantity

Total price

$532.56

5 x $106.5128

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Overall Length 1000.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us