Menu Search

Fully Threaded Studs & Rods

In stock

Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Full Material View
$9.9416 - $18.3136 Request the lead time here
M6
1000.0 mm
Polyamide
$0.4519 - $0.4757 Request the lead time here
M8
200.0 mm
Polyamide
$14.4983 - $26.7075 10 In stock
M8
1000.0 mm
Polyamide
$18.2341 - $20.204 Request the lead time here
M10
1000.0 mm
Polyamide
0060070000VR $29.4083 - $32.5853 Request the lead time here
M12
1000.0 mm
Polyamide
$10.0798 - $18.5681 Request the lead time here
M5
1000.0 mm
Polyamide
$496.7629 - $550.4298 Request the lead time here
M24 x 3.0
1000.0 mm
Polyamide
$47.748 - $52.9064 Request the lead time here
M14
1000.0 mm
Polyamide
$8.5396 - $15.7309 Request the lead time here
M4
1000.0 mm
Polyamide
$0.1122 - $0.1243 Request the lead time here
M4
200.0 mm
Polyamide 6/6
$38.1735 - $42.2974 5 In stock
M16
1000.0 mm
Polyamide
$56.5487 - $62.6579 3 In stock
M20
1000.0 mm
Polyamide
$101.982 - $112.9994 Request the lead time here
M18
1000.0 mm
Polyamide
$0.2531 - $0.2804 Request the lead time here
M6
200.0 mm
Polyamide
$19.4682 - $21.5715 Request the lead time here
M3
1000.0 mm
Polyamide
$0.1658 - $0.1838 Request the lead time here
M5
200.0 mm
Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M6;

0060040000VR

Price Range
$18.3136 - $9.9416

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    1000.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M8;

072082000002

Price Range
$0.4757 - $0.4519

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    200.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M8;

0060050000VR

Price Range
$26.7075 - $14.4983

Stock Levels
10 In stock
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    1000.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M10;

0060060000VR

Price Range
$20.204 - $18.2341

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    1000.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M12;

0060070000VR

Price Range
$32.5853 - $29.4083

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    1000.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M5;

0060030000VR

Price Range
$18.5681 - $10.0798

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    1000.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M24 x 3.0; Thread Length 1000.0 mm | 39.37 in

0060120000VR

Price Range
$550.4298 - $496.7629

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    1000.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M14;

0060080000VR

Price Range
$52.9064 - $47.748

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    1000.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M4;

0060020000VR

Price Range
$15.7309 - $8.5396

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    1000.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M4;

072042000002

Price Range
$0.1243 - $0.1122

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Overall Length
    200.0 mm
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Threaded Rod - Thread Size M16;

0060090000VR

Price Range
$42.2974 - $38.1735

Stock Levels
5 In stock
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    1000.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M20;

0060110000VR

Price Range
$62.6579 - $56.5487

Stock Levels
3 In stock
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    1000.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M18;

0060100000VR

Price Range
$112.9994 - $101.982

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    1000.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M6;

072062000002

Price Range
$0.2804 - $0.2531

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Overall Length
    200.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M3;

38M030050TR

Price Range
$21.5715 - $19.4682

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Overall Length
    1000.0 mm
  • Full Material
    Polyamide
Natural Nylon 6/6 Threaded Rod - Thread Size M5;

072052000002

Price Range
$0.1838 - $0.1658

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Overall Length
    200.0 mm
  • Full Material
    Polyamide