Menu Search

Natural PA Threaded Rod - Thread Size M20; Thread Length 1000.0 mm | 39.37 in

This threaded rod is made from natural Nylon and is used in applications where a chemical resistant, insulating, light weight and non-magnetic solution is required.
Item code:

0060110000VR

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 $59.0611
25 - 124 $56.108
125 + $53.3026
Standard pack: 5

Order in multiple of 5

Total price

$295.31

5 x $59.0611

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us