Dual Flipper Gasket has a flexible, clip-on profile that conveniently presses on by hand. This makes then quick and easy to use. The gasket provides sealing and edge protection to a range of applications across both the industrial and automotive industries.
Essentially used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They also provide an additional seal to enclosures.
The gasket is dual material; a hard rubber carrier helps to improve grip to panel and a softer rubber aids compression.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Width | Overall Height | Minimum Grip | View | |
---|---|---|---|---|---|---|
34009205001 | $132.9125 - $147.2715 | Request the lead time here |
|
|
|
|
$3.7052 - $4.1055 | Request the lead time here |
0.343 in
8.7 mm
|
1.319 in
33.5 mm
|
0.039 in
1.0 mm
|
||
$3.3149 - $3.6731 | Request the lead time here |
0.343 in
8.7 mm
|
0.933 in
23.7 mm
|
0.039 in
1.0 mm
|
||
$3.635 - $4.0277 | Request the lead time here |
0.327 in
8.3 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
$1.681 - $1.8626 | Request the lead time here |
0.394 in
10.0 mm
|
0.669 in
17.0 mm
|
|
||
$2.6652 - $2.9532 | Request the lead time here |
0.299 in
7.6 mm
|
0.815 in
20.7 mm
|
|
||
$3.1202 - $3.4573 | Request the lead time here |
0.801 in
20.34 mm
|
0.512 in
13.0 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.