Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| $0.3353 - $0.3529 | 10 In stock |
M4
|
Natural
|
PVDF
|
0.787 in
20.0 mm
|
||
| $0.0465 - $0.049 | 1030 In stock |
M3
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
||
| $0.0822 - $0.0865 | 1030 In stock |
M8
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $0.2983 - $0.314 | Request the lead time here |
M4
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
||
| $0.1156 - $0.1216 | 117 In stock |
M8
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
||
| $0.0805 - $0.0848 | 110 In stock |
M4
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
||
| $0.3984 - $0.4194 | 270 In stock |
M10
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
||
| $0.3655 - $0.3846 | 10 In stock |
M5
|
Natural
|
PVDF
|
0.984 in
25.0 mm
|
||
| $0.476 - $0.9645 | 270 In stock |
M16
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
||
| $0.1196 - $0.126 | 1029 In stock |
M6
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
||
| $0.2197 - $0.2311 | 1028 In stock |
M10
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| $0.0849 - $0.0893 | 102 In stock |
M6
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
||
| $0.2118 - $0.223 | Request the lead time here |
M3
|
Natural
|
PVDF
|
0.787 in
20.0 mm
|
||
| $0.1126 - $0.1186 | 1521 In stock |
M6
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
||
| $4.5245 - $4.7627 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.787 in
20.0 mm
|
||
| $0.2411 - $0.2538 | 1018 In stock |
M10
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
||
| $13.4397 - $14.1471 | Request the lead time here |
M6
|
Brown
|
PEEK
|
1.575 in
40.0 mm
|
||
| $0.0597 - $0.0628 | 1029 In stock |
M5
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $0.368 - $0.3874 | 1020 In stock |
M12
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
||
| $0.4023 - $0.4235 | Request the lead time here |
M12
|
Natural
|
PP
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue