Quantity | Unit price |
---|---|
5 - 24 | $22.4654 |
25 - 124 | $21.3421 |
125 + | $20.275 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Finish | Matt |
Flange Material | Steel |
Full Material | Thermoplastic |
Handle Type | Knob Handle |
Knob Material | PA |
Nose Material | Steel |
Base Length | 46.0 mm |
Base Length | 1.811 in |
Base Width | 20.0 mm |
Base Width | 0.787 in |
Compatible Plate Height | 5.5 mm |
Compatible Plate Height | 0.217 in |
Final End Force | 27.0 N |
Final End Force | 27.0 N |
Initial End Force | 8.00 N |
Initial End Force | 8.00 N |
Mounting Hole Distance | 34.0 mm |
Mounting Hole Distance | 1.339 in |
Nose Diameter | 8.0 mm |
Nose Diameter | 0.315 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.