Essentra's range of Flanged Index plungers have a flange with screw holes for extra fastening. They are ideal for use on thin materials.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nose Projection | Final End Force | Base Width | Handle Locking Type | Nose Diameter | Initial End Force | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $20.8832 - $23.1393 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.787 in
20.0 mm
|
|
|
|
1.811 in
46.0 mm
|
||
| $23.5213 - $26.0624 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.709 in
18.0 mm
|
|
|
|
1.575 in
40.0 mm
|
||
| 491266 | $20.4534 - $22.663 | 943 In stock |
0.236 in
6.0 mm
|
|
0.709 in
18.0 mm
|
|
|
|
1.575 in
40.0 mm
|
|
| 491269 | $24.5102 - $27.1582 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.787 in
20.0 mm
|
|
|
|
1.811 in
46.0 mm
|
|
| $19.525 - $21.6344 | Request the lead time here |
0.197 in
5.0 mm
|
24.0 N
24.0 N
|
1.102 in
28.0 mm
|
|
0.197 in
5.0 mm
|
5.0 N
5.0 N
|
0.866 in
22.0 mm
|
||
| $24.2916 - $26.9158 | Request the lead time here |
0.236 in
6.0 mm
|
21.0 N
21.0 N
|
1.26 in
32.0 mm
|
|
0.236 in
6.0 mm
|
5.0 N
5.0 N
|
1.083 in
27.5 mm
|
||
| $24.1374 - $26.745 | Request the lead time here |
0.236 in
6.0 mm
|
21.0 N
21.0 N
|
1.26 in
32.0 mm
|
|
0.236 in
6.0 mm
|
5.0 N
5.0 N
|
1.201 in
30.5 mm
|
||
| $35.7049 - $39.5622 | Request the lead time here |
0.394 in
10.0 mm
|
25.0 N
25.0 N
|
1.535 in
39.0 mm
|
|
0.394 in
10.0 mm
|
4.0 N
4.0 N
|
1.575 in
40.0 mm
|
||
| $33.7769 - $37.426 | Request the lead time here |
0.394 in
10.0 mm
|
25.0 N
25.0 N
|
1.535 in
39.0 mm
|
|
0.394 in
10.0 mm
|
4.0 N
4.0 N
|
1.378 in
35.0 mm
|
||
| $16.1944 - $17.9439 | Request the lead time here |
0.157 in
4.0 mm
|
12.0 N
12.0 N
|
0.866 in
22.0 mm
|
|
0.157 in
4.0 mm
|
3.0 N
3.0 N
|
0.65 in
16.5 mm
|
||
| $18.7887 - $20.8184 | Request the lead time here |
0.236 in
6.0 mm
|
21.0 N
21.0 N
|
1.26 in
32.0 mm
|
|
0.236 in
6.0 mm
|
5.0 N
5.0 N
|
1.083 in
27.5 mm
|
||
| $24.8026 - $27.4821 | Request the lead time here |
0.315 in
8.0 mm
|
22.0 N
22.0 N
|
1.339 in
34.0 mm
|
|
0.315 in
8.0 mm
|
6.0 N
6.0 N
|
1.476 in
37.5 mm
|
||
| $25.1399 - $27.8558 | Request the lead time here |
0.315 in
8.0 mm
|
22.0 N
22.0 N
|
1.339 in
34.0 mm
|
|
0.315 in
8.0 mm
|
6.0 N
6.0 N
|
1.299 in
33.0 mm
|
||
| $18.8164 - $20.8492 | Request the lead time here |
0.197 in
5.0 mm
|
24.0 N
24.0 N
|
1.102 in
28.0 mm
|
|
0.197 in
5.0 mm
|
5.0 N
5.0 N
|
1.004 in
25.5 mm
|
||
| $18.6315 - $20.6442 | Request the lead time here |
0.157 in
4.0 mm
|
12.0 N
12.0 N
|
0.866 in
22.0 mm
|
|
0.157 in
4.0 mm
|
3.0 N
3.0 N
|
0.748 in
19.0 mm
|
||
| $23.9832 - $26.5741 | Request the lead time here |
0.315 in
8.0 mm
|
22.0 N
22.0 N
|
1.339 in
34.0 mm
|
|
0.315 in
8.0 mm
|
6.0 N
6.0 N
|
1.299 in
33.0 mm
|
||
| $17.5053 - $19.3965 | Request the lead time here |
0.197 in
5.0 mm
|
24.0 N
24.0 N
|
1.102 in
28.0 mm
|
|
0.197 in
5.0 mm
|
5.0 N
5.0 N
|
0.866 in
22.0 mm
|
||
| $30.4609 - $33.7517 | Request the lead time here |
0.394 in
10.0 mm
|
25.0 N
25.0 N
|
1.535 in
39.0 mm
|
|
0.394 in
10.0 mm
|
4.0 N
4.0 N
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue