Menu Search

Indexing Plungers - Threaded/Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Item Code Price range Availability Final End Force Body Thread Size Handle Locking Type Initial End Force View
$16.4093 - $17.2731 Request the lead time here
35.00 N
M16
Locking
11.00 N
$13.5899 - $25.034 Request the lead time here
16.0 N
M10 x 1
Locking
6.0 N
$14.3371 - $15.0916 Request the lead time here
23.0 N
M12 x 1.5
Non-Locking
10.0 N
$17.1113 - $31.5208 Request the lead time here
35.00 N
M16
Non-Locking
11.00 N
$13.7895 - $25.4016 Request the lead time here
35.00 N
M16 x 1,5
Locking
11.00 N
$13.3588 - $24.6085 Request the lead time here
16.00 N
M10
Non-Locking
6.00 N
$11.4026 - $21.0047 Request the lead time here
12.00 N
M8
Locking
4.00 N
$11.8978 - $21.9169 Request the lead time here
16.0 N
M10 x 1
Non-Locking
6.0 N
$12.0288 - $22.1582 Request the lead time here
16.00 N
M10
Locking
6.00 N
$13.7895 - $25.4016 Request the lead time here
35.00 N
M16 x 1,5
Non-Locking
11.00 N
$18.3196 - $33.7466 Request the lead time here
35.0 N
M16
Non-Locking
11.0 N
$10.617 - $11.1757 Request the lead time here
12.00 N
M8 x 1
Locking
4.00 N
$12.6313 - $13.2961 Request the lead time here
23.00 N
M12
Locking
10.00 N
$10.8523 - $19.9912 Request the lead time here
23.00 N
M12 x 1,5
Non-Locking
10.00 N
$12.4621 - $13.1179 Request the lead time here
16.00 N
M10
Non-Locking
6.00 N
$17.2552 - $18.1634 Request the lead time here
35.00 N
M16 x 1,5
Non-Locking
11.00 N
$13.1017 - $13.7912 Request the lead time here
23.00 N
M12 x 1,5
Non-Locking
10.00 N
$10.2052 - $18.7991 Request the lead time here
12.0 N
M8 x 1
Non-Locking
4.0 N
$10.1553 - $18.7074 Request the lead time here
12.0 N
M8 x 1
Locking
4.0 N
$18.2698 - $33.6549 Request the lead time here
35.0 N
M16
Non-Locking
11.0 N
  • of 4
Threaded Index Plunger - Body Thread Size - M16 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220767

Price Range
$17.2731 - $16.4093

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M10 x 1 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220781

Price Range
$25.034 - $13.5899

Stock Levels
Request the lead time here
Attributes
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Special Features
    With Rest Position
  • Bolt Length
    6.0 mm
  • Final End Force
    16.0 N
Threaded Index Plunger - Body Thread Size - M12 x 1.5 ; Final End Force - 23.0 N ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220784

Price Range
$15.0916 - $14.3371

Stock Levels
Request the lead time here
Attributes
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Special Features
    Without Rest Position
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
Threaded Index Plunger - Body Thread Size - M16 ; Final End Force - 35.00 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220762

Price Range
$31.5208 - $17.1113

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M16 x 1,5 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220769

Price Range
$25.4016 - $13.7895

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M10 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220774

Price Range
$24.6085 - $13.3588

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M8 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220771

Price Range
$21.0047 - $11.4026

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M10 x 1 ; Final End Force - 16.0 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220776

Price Range
$21.9169 - $11.8978

Stock Levels
Request the lead time here
Attributes
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Special Features
    Without Rest Position
  • Bolt Length
    6.0 mm
  • Final End Force
    16.0 N
Threaded Index Plunger - Body Thread Size - M10 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220751

Price Range
$22.1582 - $12.0288

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M16 x 1,5 ; Final End Force - 35.00 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220768

Price Range
$25.4016 - $13.7895

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M16 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220790

Price Range
$33.7466 - $18.3196

Stock Levels
Request the lead time here
Attributes
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Special Features
    Without Rest Position
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
Threaded Index Plunger - Body Thread Size - M8 x 1 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220745

Price Range
$11.1757 - $10.617

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M12 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220755

Price Range
$13.2961 - $12.6313

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M12 x 1,5 ; Final End Force - 23.00 N ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220760

Price Range
$19.9912 - $10.8523

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M10 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220746

Price Range
$13.1179 - $12.4621

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M16 x 1,5 ; Final End Force - 35.00 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220764

Price Range
$18.1634 - $17.2552

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M12 x 1,5 ; Final End Force - 23.00 N ; Head Diameter - 28.0 mm | 1.102 in ; Overall Length - 40.5 mm | 1.594 in

1220756

Price Range
$13.7912 - $13.1017

Stock Levels
Request the lead time here
Attributes
  • Finish
    Matt
  • Full Material
    Polyamide
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Material
    PA
Threaded Index Plunger - Body Thread Size - M8 x 1 ; Final End Force - 12.0 N ; Head Diameter - 21.0 mm | 0.827 in ; Overall Length - 27.5 mm | 1.083 in

1220772

Price Range
$18.7991 - $10.2052

Stock Levels
Request the lead time here
Attributes
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Special Features
    Without Rest Position
  • Bolt Length
    5.0 mm
  • Final End Force
    12.0 N
Threaded Index Plunger - Body Thread Size - M8 x 1 Overall Length - 27.5 mm | 1.083 in ; Bolt Length - 5.0 mm | 0.197 in ; Head Diameter - 21.0 mm | 0.827 in

1220773

Price Range
$18.7074 - $10.1553

Stock Levels
Request the lead time here
Attributes
  • Handle Locking Type
    Locking
  • Knob Material
    PA
  • Special Features
    With Rest Position
  • Bolt Length
    5.0 mm
  • Final End Force
    12.0 N
Threaded Index Plunger - Body Thread Size - M16 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220794

Price Range
$33.6549 - $18.2698

Stock Levels
Request the lead time here
Attributes
  • Handle Locking Type
    Non-Locking
  • Knob Material
    PA
  • Special Features
    Without Rest Position
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N